text.skipToContent text.skipToNavigation
Series 29

Series 29

2/2 in-line, Female-Female BSPP Threads
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Mini ball valves, Butterfly version - Mod. 2963

VN39



Mod. D dn E L M N SW
2963 1/4 G1/4 8 21 41.5 33 40 20
2963 3/8 G3/8 8 21 41.5 33 40 20
2963 1/2 G1/2 10 24 47 34.5 40 24


We think you are in United States.
Update your location?