Mechanically operated sensor valves
Series 3 and 4
3/2 and 5/2-way
Ports G1/8, G1/4
Ports G1/8, G1/4
The particular mechanical device allows these end-stroke valves to operate with very low actuating forces.
Series 3 has been designed with a mechanical lever device which works in negative pressure. To increase sensitivity it is possible to add to the lever a steel extension with ø 3 mm.
Series 3 has been designed with a mechanical lever device which works in negative pressure. To increase sensitivity it is possible to add to the lever a steel extension with ø 3 mm.
1-11/11 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Spool-type (servocontrolled) |
Valve group | 3/2, 5/2 way/pos. |
Materials | Aluminium body, stainless steel spool, NBR seals |
Ports | G1/8, G1/4 |
Ambient temperature | 0°C ÷ 60°C |
Medium temperature | 0°C ÷ 50°C |
Operating pressure | See models |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
1-11/11 results
Coding example
3 | 3 | 8 | - | D15 | - | 9A5 |
3 |
SERIES 3 4 |
|
3 |
FUNCTION 3 = 3/2-way NC 4 = 3/2-way NO 5 = 5/2-way |
|
8 |
PORTS: 8 = G1/8 4 = G1/4 |
|
D15 |
ACTUATION D15 = pressure drop/spring 015 = pressure/spring 011 = pressure/pressure |
|
9A5 |
DEVICES 9A5 = lever sensor, spring return 194 = plunger sensor, spring return 294 = plunger sensor, bistable |
195 = lever/roller, spring return 295 = lever/roller, bistable |