Solenoid valve - 3/2-way NO
Series P
Supplied with:
1x interface for NO with position ports as per NC
(ports 1 and 3 are inverted)
2x interface seals
2x M3x25 screws for mounting on metal
1x interface for NO with position ports as per NC
(ports 1 and 3 are inverted)
2x interface seals
2x M3x25 screws for mounting on metal
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Connector - 125-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
P | 0 | 00 | 3 | 0 | 3 | P | 5 | 3 |
P | SERIES |
0 |
BODY DESIGN 0 = single sub-base (M5 only) or interface 1 = single manifold 2 = double sided manifold |
00 |
NUMBER OF POSITIONS 00 = ISO 15218 interface 01 = single base (M5 only) 02 ÷ 99 = manifold number of positions |
3 |
NUMBER OF WAYS - FUNCTIONS 0 = manifold or single base 3 = 3/2-way - NC 4 = 3/2-way - NO 5 = 3/2-way - NC electric part revolved by 180° 6 = 3/2-way - NO electric part revolved by 180° |
0 |
VALVE PORTS 0 = ISO 15218 interface MANIFOLD PORTS for P - PL - PN - W Series 2 = M5 thread - front outlets 3 = tube Ø 3 mm fittings - front outlets 4 = tube Ø 4 mm fittings - front outlets 6 = M5 thread - bottom outlets 7 = tube Ø 3 mm fittings - bottom outlets 8 = tube Ø 4 mm fittings - bottom outlets |
3 |
ORIFICE DIAMETER 1 = Ø 0.8 mm 3 = Ø 1.5 mm 5 = Ø 1.1 mm - NC versions 6 = Ø 1.5 mm - NC versions with voltage tolerance -25% ÷ +10% 5 = Ø 0.9 mm - NO versions |
P |
MATERIALS E = PBT body - EPDM seals F = PBT body - FKM seals P = PBT body - NBR - FKM - PU seals |
5 |
ELECTRICAL CONNECTION 5 = industrial standard (9.4 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 2 = 12 V DC - 2 W (1 W only for NC - Ø 0.8 mm version) B = 24 V 50/60 Hz - 2 W 3 = 24 V DC - 2 W (1 W only for NC - Ø 0.8 mm version) C = 48 V 50/60 Hz - 2 W 4 = 48 V DC - 2 W D = 110 V 50/60 Hz - 2 W 6 = 110 V DC - 2 W |
FIXING = fixing screws for metal P = fixing screws for plastic |
|
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) | Power (W) |
P000-405-*5* | 3/2 NO | 0,9 | 0,23 | 0 ÷ 10 | 2 |
P000-403-*5* | 3/2 NO | 1,5 | 0,39 | 0 ÷ 5 | 2 |
P000-605-*5* | 3/2 NO | 0,9 | 0,23 | 0 ÷ 10 | 2 |
P000-603-*5* | 3/2 NO | 1,5 | 0,39 | 0 ÷ 5 | 2 |
- MATERIALS
- VOLTAGE (see CODING EXAMPLE)
1-9/9 results