Filters, coalescing filters and actived carbon filters
Series N
Ports: G1/8, G1/4
Series N filters are available with
G1/8 and G1/4 gas ports.
The models are available with 3 different filtering
elements: 25, 5, 0.01µm and actived carbon.
The version with semi-automatic manual drain is equipped with a transparent bowl that makes the monitoring of the condensate level very easy.
The version with metal bowl is particularly suitable for applications subject to impacts or in the presence of aggressive agents that could damage the PA12 bowl.
G1/8 and G1/4 gas ports.
The models are available with 3 different filtering
elements: 25, 5, 0.01µm and actived carbon.
The version with semi-automatic manual drain is equipped with a transparent bowl that makes the monitoring of the condensate level very easy.
The version with metal bowl is particularly suitable for applications subject to impacts or in the presence of aggressive agents that could damage the PA12 bowl.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | HDPE, coalescing and actived carbon filtering element |
Materials | Brass, transparent PA12 or nickel-plated brass, NBR |
Ports | G1/8 - G1/4 |
Max condensate capacity | 11 cm³ (bowl size = 1) 28 cm³ (bowl size = 2) |
Weight | 0.220 kg |
Mounting | Vertical, inline |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 | Class 7.8.4 with 25 µm filtering element Class 6.8.4 with 5 µm filtering element Class 1.8.1 with 0.01 µm filtering element Classe 1.7.1 with actived carbon filtering element |
Draining of condensate | See the coding example |
Operating pressure | 0.3 ÷ 16 bar (with depressurisation max 10 bar) |
Nominal flow | See FLOW DIAGRAMS on the following pages |
Fluid | Compressed air |
Pre-filtering | It is recommended to use a filter with residual oil of 0.01 mg/m³ |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
N | 2 | 04 | F | 0 | 0 |
N | SERIES |
2 |
SIZE 1 = small bowl (11 cm³) 2 = normal bowl (28 cm³) |
04 |
PORTS 08 = G1/8 04 = G1/4 |
F | F = Filter |
0 |
FILTERING ELEMENT 0 = 25μm (standard) 1 = 5μm B = 0.01μm CA = actived carbon (without drain, only closed bowl size 2) |
0 |
DRAINING OF CONDENSATE 0 = semi-automatic manual drain 4 = depressurisation (normal bowl only) 5 = protected depressurisation (normal bowl only) 8 = no drain, direct G1/8 exhaust |
BOWL MATERIAL = transparent PA12 (standard) TM = nickel-plated brass (only in the small size with semi-automatic manual drain or without drain, port 1/8) |
Filters
FT01 = filter without drain with threaded port
FT02 = filter with semiautomatic manual drain
FT03 = filter with automatic/depression drain
FA01 = coalescing filter without drain with threaded port
FA02 = coalescing filter with semi-automatic manual drain
FA03 = coalescing filter with automatic/depression drain
FC01 = absorption function without bowl hole
Mod. | A | B | C | E | F | G | H | M | N | O | P | Q | T | U |
N108-F00 | 111 | 78 | 33 | 14.5 | 101 | 10 | M5 | 45 | 44.5 | G1/8 | 38 | 40 | 22 | G1/8 |
N104-F00 | 111 | 78 | 33 | 14.5 | 101 | 10 | M5 | 45 | 44.5 | G1/8 | 38 | 40 | 22 | G1/4 |
N208-F00 | 135 | 102 | 33 | 14.5 | 125 | 10 | M5 | 45 | 44.5 | G1/8 | 38 | 40 | 22 | G1/8 |
N204-F00 | 135 | 102 | 33 | 14.5 | 125 | 10 | M5 | 45 | 44.5 | G1/8 | 38 | 40 | 22 | G1/4 |
N208-FCA | 117 | 84 | 33 | 14.5 | 107 | 10 | M5 | 45 | 44.5 | - | 38 | 69 | 22 | G1/8 |
N204-FCA | 117 | 84 | 33 | 14.5 | 107 | 10 | M5 | 45 | 44.5 | - | 38 | 69 | 22 | G1/4 |
N108-F19-OX1 | 93 | 59 | 33 | 14.5 | 82 | 10 | M5 | 45 | 44.5 | - | 38 | 69 | 22 | G1/8 |
N104-F19-OX1 | 93 | 59 | 33 | 14.5 | 82 | 10 | M5 | 45 | 44.5 | - | 38 | 69 | 22 | G1/4 |