text.skipToContent text.skipToNavigation
Mod. D2532

Mod. D2532

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Reducer Mod. D2532



Mod. D D1 G H L SW Weight (g) Package (pcs)
D2532 M12x1,5-M16x1,5B M16x1,5 M12x1,5 24 9 14,5 22 19,5 10
D2532 M12x1,5-M22x1,5B M22x1,5 M12x1,5 31 9 15 28 45 10
D2532 M14x1,5-M16x1,5B M16x1,5 M14x1,5 24 9 14,5 22 19,5 10
D2532 M16x1,5-M22x1,5B M22x1,5 M16x1,5 31 9 15 28 34 10


We think you are in United States.
Update your location?