POLYURETHANE PU ANTI-SPARK
Mod. TPU ANTI-SPARK
Spark-proof and self-extinguishing, compliant to UL94 V0, halogen free, good abrasion resistance.
Single-layer, anti-spark and self-extinguishing, ether-based polyurethane tubes offer excellent resistance to abrasion, hydrolysis, weathering and ageing and are not vulnerable to ‘click’ and ‘stress cracking’ effects.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -20 ÷ +60 |
Operating pressure at 20°C (bar) | 7 - 12 |
Min. bend radius mm | 8 - 35 |
Specific weight (g/m) | 11,6 - 77,2 |
Box m | 25 and 100 |
Standard Size mm | 4/2; 6/3; 8/4; 10/6; 12/8 |
Standards | REACH, RoHS UL94 V0, halogen free |
POLYURETHANE PU ANTI-SPARK Mod. TPU ANTI-SPARK
Box 25 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPU-4/2-0301-BK-B25 | 4 | 2 | 1 | 12 | 8 | 11,6 |
TPU-6/3-0301-BK-B25 | 6 | 3 | 1,5 | 11 | 10 | 26,1 |
TPU-8/4-0301-BK-B25 | 8 | 4 | 2 | 13 | 20 | 46,3 |
TPU-10/6-0301-BK-B25 | 10 | 6 | 2 | 9 | 25 | 61,8 |
TPU-12/8-0301-BK-B25 | 12 | 8 | 2 | 7 | 35 | 77,2 |
Box 100 m
BLACK |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPU-4/2-0301-BK-B100 | 4 | 2 | 1 | 12 | 8 | 11,6 |
TPU-6/3-0301-BK-B100 | 6 | 3 | 1,5 | 11 | 10 | 26,1 |
TPU-8/4-0301-BK-B100 | 8 | 4 | 2 | 13 | 20 | 46,3 |
TPU-10/6-0301-BK-B100 | 10 | 6 | 2 | 9 | 25 | 61,8 |
TPU-12/8-0301-BK-B100 | 12 | 8 | 2 | 7 | 35 | 77,2 |