text.skipToContent text.skipToNavigation
Series CGAN

Series CGAN

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
CGAN - 20 - EX
CGAN SERIES PNEUMATIC SYMBOL
PNZ1
20 SIZES:
10
16
20
25
32
EX Add EX to order the certified ATEX version

Gripper - size 20 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGAN-20 97 48,5 120 60 15° 2 ÷ 8 5 ÷ 60 0,05 3 0,213


We think you are in United States.
Update your location?