text.skipToContent text.skipToNavigation
Series CGSY

Series CGSY

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
CGSY - 16 - EX
CGSY SERIES
16 SIZES
10 = ø 10 mm
16 = ø 16 mm
20 = ø 20 mm
25 = ø 25 mm
EX Add EX to order the certified ATEX version

Gripper - size 25

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGSY-25 156 77 175 87.5 90° 2 ÷ 8 5 ÷ 60 0.05 3 0.552


We think you are in United States.
Update your location?