text.skipToContent text.skipToNavigation

45NHT050A0250

Operation   'H' self lubricating guide
Name of Series   45
Stroke   250
Materials   Anodized aluminium body,  stainless steel AISI 420B columns
Bore   50
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Guides Mod. 45NHT for cylinders Series 61, 63, 6E

+ = add the stroke



Ø TF TG TH TI UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P T ØFA ØFB FC SW1 SW2 SW3
32 78 32,5 61 74 90 45 97 12 17 125 6 17 12 76 177 4,3 50,2 50 37 94 64 3 M6 14 6,5 11 6,8 13 17 6
40 84 38 69 87 110 54 115 16 21 140 7 22 12 81 192 11 58,2 58 37 105 74 3 M6 14 6,5 11 6,8 15 19 6
50 100 46,5 85 104 130 63 137 20 26 149 8 26 15 78,5 205 19,8 70,2 70 37,5 106 89 3 M8 16 9 15 9 22 24 6
63 105 56,5 100 119 145 80 152 20 26 178 8 26 15 111 237 15,3 85,2 85 37 121 89 7 M8 16 9 15 9 22 24 6
80 130 72 130 148 180 100 189 25 34 195 9 32 20 128 280 21 105,4 105 42 128 110 23 M10 20 11 18 11 27 30 6
100 150 89 150 172 200 120 213 25 39 220 9 32 20 128 280 24,5 130,4 130 37 138 115 3 M10 20 11 18 11 27 30 6


Guides Mod. 45NHT for cylinders Series 6E

Supplied with:
4x fixing screws.

Material body: anodized aluminium
Coupling: stainless steel AISI 303.

+ = add the stroke



Ø TF TG TH TI UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P T ØFA ØFB FC SW1 SW2 SW3
32 78 32,5 61 74 90 45 97 12 17 125 6 17 12 76 177 4,3 50,2 50 37 94 64 3 M6 14 6,5 11 6,8 13 17 6
40 84 38 69 87 110 54 115 16 21 140 7 22 12 81 192 11 58,2 58 37 105 74 3 M6 14 6,5 11 6,8 15 19 6
50 100 46,5 85 104 130 63 137 20 26 149 8 26 15 78,5 205 19,8 70,2 70 37,5 106 89 3 M8 16 9 15 9 22 24 6
63 105 56,5 100 119 145 80 152 20 26 178 8 26 15 111 237 15,3 85,2 85 37 121 89 7 M8 16 9 15 9 22 24 6


Guides Mod. 45NHT for cylinders Series 63

+ = add the stroke



Ø TF TG TH TI UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P T ØFA ØFB FC SW1 SW2 SW3
32 78 32,5 61 74 90 45 97 12 17 125 6 17 12 76 177 4,3 50,2 50 37 94 64 3 M6 14 6,5 11 6,8 13 17 6
40 84 38 69 87 110 54 115 16 21 140 7 22 12 81 192 11 58,2 58 37 105 74 3 M6 14 6,5 11 6,8 15 19 6
50 100 46,5 85 104 130 63 137 20 26 149 8 26 15 78,5 205 19,8 70,2 70 37,5 106 89 3 M8 16 9 15 9 22 24 6
63 105 56,5 100 119 145 80 152 20 26 178 8 26 15 111 237 15,3 85,2 85 37 121 89 7 M8 16 9 15 9 22 24 6
80 130 72 130 148 180 100 189 25 34 195 9 32 20 128 280 21 105,4 105 42 128 110 23 M10 20 11 18 11 27 30 6
100 150 89 150 172 200 120 213 25 39 220 9 32 20 128 280 24,5 130,4 130 37 138 115 3 M10 20 11 18 11 27 30 6


Guides Mod. 45NHT for cylinders Series 63

+ = add the stroke



Ø TF TG TH TI UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P T ØFA ØFB FC SW1 SW2 SW3
32 78 32,5 61 74 90 45 97 12 17 125 6 17 12 76 177 4,3 50,2 50 37 94 64 3 M6 14 6,5 11 6,8 13 17 6
40 84 38 69 87 110 54 115 16 21 140 7 22 12 81 192 11 58,2 58 37 105 74 3 M6 14 6,5 11 6,8 15 19 6
50 100 46,5 85 104 130 63 137 20 26 149 8 26 15 78,5 205 19,8 70,2 70 37,5 106 89 3 M8 16 9 15 9 22 24 6
63 105 56,5 100 119 145 80 152 20 26 178 8 26 15 111 237 15,3 85,2 85 37 121 89 7 M8 16 9 15 9 22 24 6
80 130 72 130 148 180 100 189 25 34 195 9 32 20 128 280 21 105,4 105 42 128 110 23 M10 20 11 18 11 27 30 6
100 150 89 150 172 200 120 213 25 39 220 9 32 20 128 280 24,5 130,4 130 37 138 115 3 M10 20 11 18 11 27 30 6


Guides Mod. 45NHT for cylinders Series 61

+ = add the stroke



Ø TF TG TH TI UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P T ØFA ØFB FC SW1 SW2 SW3
32 78 32,5 61 74 90 45 97 12 17 125 6 17 12 76 177 4,3 50,2 50 37 94 64 3 M6 14 6,5 11 6,8 13 17 6
40 84 38 69 87 110 54 115 16 21 140 7 22 12 81 192 11 58,2 58 37 105 74 3 M6 14 6,5 11 6,8 15 19 6
50 100 46,5 85 104 130 63 137 20 26 149 8 26 15 78,5 205 19,8 70,2 70 37,5 106 89 3 M8 16 9 15 9 22 24 6
63 105 56,5 100 119 145 80 152 20 26 178 8 26 15 111 237 15,3 85,2 85 37 121 89 7 M8 16 9 15 9 22 24 6
80 130 72 130 148 180 100 189 25 34 195 9 32 20 128 280 21 105,4 105 42 128 110 23 M10 20 11 18 11 27 30 6
100 150 89 150 172 200 120 213 25 39 220 9 32 20 128 280 24,5 130,4 130 37 138 115 3 M10 20 11 18 11 27 30 6


We think you are in United States.
Update your location?