text.skipToContent text.skipToNavigation

444-015-22

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Single solenoid, spring return (horizontal solenoids)
Ports   G1/4
Number of ways - function   3/2 NO
Solenoid interface   Mech. sol. 22 x 22
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

3/2-way solenoid valve, G1/4, monostable Mod. 434 and Mod. 444



Mod. Function Flow rate Qn (Nl/min) Operating pressure (bar) Symbol
444-015-22 3/2 NO 1250 2,5 ÷ 10 EV12


We think you are in United States.
Update your location?