text.skipToContent text.skipToNavigation

VSC 588-1/8

Full screen
Your configuration

Series VSC quick exhaust valves

VSC1



Mod. B D E L1 L2 SW Ports Medium inlet flow rate 1 > 2 [flow at 6 bar, ∆P 1 bar] (Nl/min) Medium exhaust flow rate 2 > 3 [flow at 6 bar, ∆P 1 bar] (Nl/min) Min. operating pressure (bar) Max working pressure (bar)
VSC 588-1/8 1/8 28 17.5 36.5 25 14 G1/8 630 940 0.5 12


We think you are in United States.
Update your location?