text.skipToContent text.skipToNavigation

PM11-SC

Accessories

Pressure switch with exchange contacts

(*) SC = exchange contacts



Mod. Function Max. voltage Operating temperature Actuation time Setting range Max Hysteresis
PM11-SC SC (*) 250V AC - 30V DC -25°C +85°C > 0,1 ms 2 ÷ 10 bar 0.8 bar


We think you are in United States.
Update your location?