text.skipToContent text.skipToNavigation

1410 6/4-1/4

Full screen
Your configuration

Fittings Mod. 1410



Mod. Tube A C1 E H M R SW SW1 Weight [g]
1410 6/4-1/4 6/4 R1/4 3 15,5 11 22,5 15 10 12 32


We think you are in United States.
Update your location?