text.skipToContent text.skipToNavigation

1540 5/3

Full screen
Your configuration

Fittings Mod. 1540



Mod. Tube C1 C2 M1 M2 R1 R2 SW SW1 SW2 Weight [g]
1540 5/3 5/3 2 2 21,5 21,5 15 15 8 8 8 17


We think you are in United States.
Update your location?