text.skipToContent text.skipToNavigation

1723 8/6-M12X1

Full screen
Your configuration

Accessories Mod. 1723



Mod. Tube B F D D1 G L SW Weight [g]
1723 6/4-M10x1 6/4 M10x1 8,9 6,1 13,3 18 90,5 12 15
1723 8/6-M12x1 8/6 M12x1 10,9 8,2 15,5 18 94,5 14 23
1723 10/8-M14x1 10/8 M14x1 12,5 10,15 17,5 22 96,5 16 29
1723 12/10-M16x1 12/10 M16x1 15,5 12,2 21 23,5 108 19 46
1723 15/12,5-M20x1 15/12,5 M20x1 18,5 15,2 24,5 28 120 22 57


We think you are in United States.
Update your location?