text.skipToContent text.skipToNavigation

6432 4-M5

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 4-M5 4 M5 3.5 12.5 9 4 35 8 8 14


We think you are in United States.
Update your location?