text.skipToContent text.skipToNavigation

6540 14

Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 14 14 8.3 21.5 57 28.5 17 75


We think you are in United States.
Update your location?