text.skipToContent text.skipToNavigation

6590 5

Full screen
Your configuration

Fittings Mod. 6590



Mod. A B F L N MAX SW SW1 T Weight [g]
6590 5 5 M12x1 9.8 31 15 10.5 17 17 20 25


We think you are in United States.
Update your location?