Solenoid valve - aluminium body - lateral interface
Series PD
Supplied with:
2x O-Rings
2x M3x20 screws for mounting on metal
or
2x Ø3x23 screws for mounting on plastic
For vacuum applications connect the
suction source to port 2
2x O-Rings
2x M3x20 screws for mounting on metal
or
2x Ø3x23 screws for mounting on plastic
For vacuum applications connect the
suction source to port 2
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Connectors - 125-571-3
Connector - 125-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
PD | 0 | 00 | 2 | A | 1 | R | 5 | 3 |
PD | SERIES |
0 |
BODY DESIGN 0 = single body |
00 |
NUMBER OF POSITIONS 00 = interface |
2 |
NUMBER OF WAYS - FUNCTIONS 2 = 2/2-way - NC |
A |
MATERIAL - BODY CONNECTIONS A = aluminium body - lateral interface AR = aluminium body - lateral interface - electric part revolved by 180° C = aluminium body - bottom interface CR = aluminium body - bottom interface - electric part revolved by 180° DF = POM body - bottom interface DR = POM body - bottom interface - electric part revolved by 180° E = brass body - M5 threaded ports ER = brass body - M5 threaded ports - electric part revolved by 180° |
1 |
ORIFICE DIAMETER 1 = Ø 0.8 mm 2 = Ø 1.2 mm 3 = Ø 1.6 mm 4 = Ø 2.0 mm 5 = Ø 2.5 mm |
R |
SEAL MATERIAL R = NBR F = FKM E = EPDM |
5 |
ELECTRICAL CONNECTION 5 = industrial standard (9.4 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 12 V DC - 1 W 2 = 12 V DC - 2 W 3 = 24 V DC - 1 W 5 = 24 V DC - 2 W 8 = 24 V DC - 4 W |
FIXING = with screws for metal P = with screws for plastics |
|
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) | Power (W) | ED (%) |
PD000-2A1-*5* | 2/2 NC | 0.8 | 0.39 | 0 ÷ 12 | 1 | 100 |
PD000-2AR1-*5* | 2/2 NC | 0.8 | 0.39 | 0 ÷ 12 | 1 | 100 |
PD000-2A2-*5* | 2/2 NC | 1.2 | 0.54 | 0 ÷ 12 | 2 | 100 |
PD000-2AR2-*5* | 2/2 NC | 1.2 | 0.54 | 0 ÷ 12 | 2 | 100 |
PD000-2A3-*5* | 2/2 NC | 1.6 | 0.70 | 0 ÷ 7 | 2 | 100 |
PD000-2AR3-*5* | 2/2 NC | 1.6 | 0.70 | 0 ÷ 7 | 2 | 100 |
PD000-2A4-*5* | 2/2 NC | 2.0 | 1.31 | 0 ÷ 6 | 4 | 50 |
PD000-2AR4-*5* | 2/2 NC | 2.0 | 1.31 | 0 ÷ 6 | 4 | 50 |
PD000-2A5-*5* | 2/2 NC | 2.5 | 1.93 | 0 ÷ 4 | 4 | 50 |
PD000-2AR5-*5* | 2/2 NC | 2.5 | 1.93 | 0 ÷ 4 | 4 | 50 |
1-7/7 results