text.skipToContent text.skipToNavigation
Mod. A8...

Mod. A8...

Electrical connection: bipolar plus earth
Norm: DIN EN 175 301-803-A
Full screen
Your configuration

Solenoids Mod. A8...



Mod. Solenoid voltage Power absorption
A8B 24V - 50/60Hz 5VA
A8D 110V - 50/60Hz 5VA
A8E 220V - 50/60Hz 5VA
A83 24V DC 4W


We think you are in United States.
Update your location?