text.skipToContent text.skipToNavigation
Series VMR 1/8-B10

Series VMR 1/8-B10

Ports: G1/8
The adjustable valve Mod. VMR 1/8-B10 allows to discharge the overpressure that can be generated in a volume.

Series
1 Products found
Valve group Automatic valves
Construction Diaphragm type
Materials Brass body
zinc-plated steel spring
NBR seals
Mounting In any position
Ports G1/8
Operating temperature -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
Medium Filtered air, without lubrication.
If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted.
Full screen
Your configuration

Valve with maximum adjustable pressure Mod. VMR 1/8-B10



Mod. Working pressure (bar)
VMR 1/8-B10 1 ÷ 8


We think you are in United States.
Update your location?