text.skipToContent text.skipToNavigation

2921 1/2

Full screen
Your configuration

Silencers Series 2921

SIL1



Mod. A D H L SW Max. oper. pressure Flow rate (Nl/min) Noise db (A)
2921 1/2 G1/2 23 9 43,5 15 10 6800 87


We think you are in United States.
Update your location?