text.skipToContent text.skipToNavigation

MC238-L00

Name of Series   MC
Design   Atomized oil
Size   G3/8 - G1/2
Function   LUBRICATOR
Ports   G3/8
Full screen
Your configuration

Lubricators

LU0 = Lubricator



Mod. A B C D E F G H M N P Q T U
MC238-L00 187 115 50 22 14 144 43 5,5 62 60 53 117 46 G3/8


We think you are in United States.
Update your location?