text.skipToContent text.skipToNavigation

DCA40-2

Full screen
Your configuration

Manifolds for valves model VA, Size 25



Mod. Nr positions L1 L2
DCA40-2 2 745 49


Manifolds for valves model VA, Size 25



Mod. Nr positions L1 L2
DCA40-2 2 745 49
DCA40-3 3 100 745
DCA40-4 4 1255 100
DCA40-5 5 151 1255
DCA40-6 6 1765 151
DCA40-7 7 202 1765
DCA40-8 8 2275 202
DCA40-9 9 253 2275
DCA40-10 10 278 253
DCA40-11 11 304 278
DCA40-12 12 3295 304
DCA40-13 13 355 3295
DCA40-14 14 3805 355
DCA40-15 15 406 3085
DCA40-16 16 4315 406


We think you are in United States.
Update your location?