Quick-release couplings for the conditioning of moulds for plastics
Series 5000L and 5000LT
Nominal diameters: 5, 7 mm
Couplings threads: G1/8, G1/4, G3/8
Couplings threads: G1/8, G1/4, G3/8
The Series 5000L and 5000LT couplings have been designed to connect tubes for water, air or oil, used within plastic injection and die casting moulds.
The Series 5000L and 5000LT couplings provide a quick connection and disconnection method for the replacement of heating and conditioning tubes directed towards the mould, as well as tubes coming from water collectors or sources.
The Series 5000L and 5000LT couplings provide a quick connection and disconnection method for the replacement of heating and conditioning tubes directed towards the mould, as well as tubes coming from water collectors or sources.
Series
Quick-release coupling - 5053L 1/4
Quick-release coupling - 5053L 1/8
Quick-release coupling - 5053LT 1/4
Quick-release couplings - 5053LT 1/8
Quick-release coupling - 5083L 1/4
Quick-release coupling - 5083L 3/8
Quick-release coupling - 5083LT 1/4
Quick-release coupling - 5083LT 3/8
Quick-release couplings - 5150L 1/4
Quick-release coupling - 5150L 1/8
Quick-release couplings - 5180L 1/4
Quick-release coupling - 5180L 3/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve group | quick-release valve |
Construction | poppet |
Mounting | by means of threading |
Threadings | GAS cylindrical ISO 228 (BSP) |
Threads | G1/8 - G1/4 - G3/8 |
Materials | Internal/external parts in brass Springs and balls in stainless steel Seals in FKM |
Operating temperature | -15°C ÷ 140°C (200°C with oil) |
Operating pressure | -0.99 ÷ 12 bar |
Nominal pressure | 6 bar |
Nominal flow | see flow diagrams on the following page |
Nominal diameter | ø5 - ø7 |
Fluid | water, air and oil |