Sprue grippers
Series RPGA
Angular, not self-centering, single-acting, Normally Open
Models available: Flat Finger, Curved Finger, Short Finger, Flat Finger with sensor slot, Curved Finger with sensor slot
Models available: Flat Finger, Curved Finger, Short Finger, Flat Finger with sensor slot, Curved Finger with sensor slot
Thanks to a piston with a size of 20mm and to the direct transfer of the force from the piston to the fingers,
Series RPGA guarantees a strong and a safe grip.
Their technical features ensure a high gripping force and make these grippers particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
D and E models are provided with a finger having a slot for the installation of an inductive sensor.
Series RPGA guarantees a strong and a safe grip.
Their technical features ensure a high gripping force and make these grippers particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
D and E models are provided with a finger having a slot for the installation of an inductive sensor.
Series
Sprue angular gripper - RPGA-20-E
Sprue angular gripper - RPGA-20-D
Sprue angular gripper - RPGA-20-C
Sprue angular gripper - RPGA-20-B
Sprue angular gripper - RPGA-20-A
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
Operation | Single-acting, normally open |
Materials | Anodized aluminium body and fingers, PU seals |
Working pressure | 2,5 bar ÷ 8 bar |
Working temperature | 0°C ÷ 60°C |
Max frequency | 2,5 Hz |
Lubrication | Not necessary |
Ports | G1/8 |
Fluid | Filtered air, without lubrication |
Size | 20 mm |
Weights | 120 g (models A and B); 125 g (models C, D, E) |
Gripping torque at 6 bar | 310 Ncm |
Opening torque at 6 bar | 25 Ncm |
Gripping force at 6 bar | 90 N |
Closing time without load | 20 ms |
Opening time | 75 ms |
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
RPGA | - | 20 | - | A |
RPGA | SERIES |
20 |
SIZE 20 |
A |
TYPE OF CONSTRUCTION A = Flat finger B = Curved finger C = Short finger with mounting holes for extensions D = Flat finger for sensor E = Curved finger for sensor |