text.skipToContent text.skipToNavigation
Mod. CS-LM05HC-D*

Mod. CS-LM05HC-D*

CANopen bus OUT

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connector M12, 5 pin, male, straight

CANopen bus OUT



Mod. Description Type of connector Connection Cable length (m)
CS-LM05HC-D200 moulded cable straight M12, 5 pin male 2
CS-LM05HC-D500 moulded cable straight M12, 5 pin male 5


Connector M12, 5 pin, male, straight

CANopen bus OUT



Mod. Description Type of connector Connection Cable length (m)
CS-LM05HC-D200 moulded cable straight M12, 5 pin male 2
CS-LM05HC-D500 moulded cable straight M12, 5 pin male 5


We think you are in United States.
Update your location?