text.skipToContent text.skipToNavigation
Mod. BG

Mod. BG

Material:
aluminium

Supplied with:
2x clamps
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Side clamping bracket Mod. BG



Mod. Size E1 E2 P A1 B Screw ØD1 ØD2 H1 H2 Weight [g]
BG-3E-20 20 60 48 5 38 47,5 M4 4,5 7,5 5 5,5 31
BG-3E-32 32 67 48 5 38 54,5 M4 4,5 7,5 5 7,5 35


Side clamping bracket Mod. BG



Mod. Size E1 E2 P A1 B Screw ØD1 ØD2 H1 H2 Weight [g]
BG-3E-20 20 60 48 5 38 47,5 M4 4,5 7,5 5 5,5 31
BG-3E-32 32 67 48 5 38 54,5 M4 4,5 7,5 5 7,5 35


We think you are in United States.
Update your location?