Brass universal nose fittings
Series 1000
Nose fittings for plastic, copper and brass tubes: ø 4, 6, 8, 10, 12 mm
Fittings threads: BSP (G1/8, G1/4), BSPT (R1/8, R1/4, R3/8, R1/2)
Fittings threads: BSP (G1/8, G1/4), BSPT (R1/8, R1/4, R3/8, R1/2)
Series 1000 nose fittings are used with plastic tubes as well as with copper, brass, steel and aluminium tubes.
These fittings, which are suitable for several applications, can be used within pneumatic, oil-pressure and low-pressure hydraulic circuits.
The fittings seats, noses and nuts comply with the DIN 3870-3861 standards.
These fittings, which are suitable for several applications, can be used within pneumatic, oil-pressure and low-pressure hydraulic circuits.
The fittings seats, noses and nuts comply with the DIN 3870-3861 standards.
1-11/11 results
Series
Accessories
Universal fitting - 1050 8-1/8
Universal fittings - 1050 10-1/2
Universal fitting - 1050 10-1/4
Universal fitting - 1050 10-3/8
Universal fitting - 1050 12-1/2
Universal fitting - 1050 12-1/4
Universal fitting - 1050 12-3/8
Universal fitting - 1063 6-1/4
Universal fitting - 1063 8-1/4
Universal fitting - 1170 6-1/8
Universal fitting - 1230 6
Universal fitting - 1230 8
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | ø 4 - 6 - 8 - 10 - 12 mm |
Threads | GAS, conical ISO 7 (BSPT) GAS, cylindrical ISO 228 (BSP) |
Temperature | see data for tubing used |
Connecting tube | annealed copper and plastic tubes (with reinforcement) |
Medium | compressed air and other low pressure fluids |
Materials | nickel-plated brass |
Working pressure | max 40 bar |
1-11/11 results