text.skipToContent text.skipToNavigation
Mod. 1000

Mod. 1000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1000



Mod. D A B E H M R SW SW1 Weight [g]
1000 4-1/8 4 R1/8 1/8 11,5 7,5 29,5 19 9 12 35
1000 6-1/8 6 R1/8 1/8 11,5 7,5 29,5 19 9 12 33
1000 8-1/4 8 R1/4 1/4 13,5 11 33 20 12 14 63
1000 10-1/4 10 R1/4 3/8 15 11 38 22,5 13 17 104


We think you are in United States.
Update your location?