text.skipToContent text.skipToNavigation
Mod. 1230

Mod. 1230

Series
Accessories
Full screen
Your configuration

Fittings Mod. 1230

* = with bi-conical olive



Mod. D B L R SW SW1 Weight [g]
1230 4 4 1/8 42,5 21,5 12 12 29
1230 6 6 1/8 42,5 21,5 12 12 26
1230 8 8 1/4 51 25 14 14 48
1230 10 10 3/8 56 25 17 17 83
1230 12 12 M18x1,5 54 13 19 19 140 *


We think you are in United States.
Update your location?