text.skipToContent text.skipToNavigation

P-42-50

Full screen
Your configuration

Foot mount

+ = add the stroke



Mod. Ø L1 SA + XA + A AB AO AH C G G1 TR TR1 TR2 TR3 H
P-42-50 50 63 170 175 32 9 15 45 6 90 75 70 40 45 70 25


Foot mount Mod. P

+ = add the stroke



Mod. Ø L1 SA + XA + A AB AO AH C G G1 TR TR1 TR2 TR3 H
P-42-32 32 46 142 144 24 7 11 32 4 66 53 52 28 32 52 18
P-42-40 40 53 161 163 28 9 15 36 5 80 61 60 30 36 60 21
P-42-50 50 63 170 175 32 9 15 45 6 90 75 70 40 45 70 25
P-42-63 63 63 185 190 32 9 10 50 6 96 85 76 50 50 76 25


We think you are in United States.
Update your location?