text.skipToContent text.skipToNavigation

338-035

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Pneumatic spring
Number of ways - positions   3/2 NC
Ports   G1/8
Accessories
Full screen
Your configuration

3/2-way valve, G1/8 or G1/4, monostable



Mod. Mounting Function Flow rate (Nl/min) Min. pilot press. (bar) Working press. (bar) A A1 B C D E F G H I L M N O P S T U Z
338-035 in-line 3/2 NC 700 2.5 -0.9 ÷ 10 G1/8 G1/8 5 3.2 - 5.7 18 21.4 18 21.4 69.8 22 - 11.5 32 30.4 - - -


We think you are in United States.
Update your location?