text.skipToContent text.skipToNavigation

1050 12-1/2

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1050

* = with bi-conical olive



Mod. D A B H I L R SW SW1 Weight [g]
1050 12-1/2 12 R1/2 M18x1,5 14 24,5 44 12 22 19 68 *


We think you are in United States.
Update your location?