Inline ejectors
Series VEDL
Vacuum compact ejectors in technopolymer without moving parts, based on the Venturi principle, used for direct installation on suction pads. Available in two sizes with internal nozzle of 0,5 and 0,7 mm and with suction rate from 8 to 16 l/min.
Generally, these vacuum compact ejectors are used for direct installation inline between the suction pad and compressed air supply.
This substantially reduces the volume to be evacuated and allows therefore shorter cycle times.
This substantially reduces the volume to be evacuated and allows therefore shorter cycle times.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Description | Inline ejectors |
Materials | - body in technopolymer - internal nozzle in brass |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
VEDL | - | 05 | - | T1 |
VEDL |
SERIES VEDL = Vacuum ejector |
05 |
NOZZLE DIAMETER 05 = 0,5 mm 07 = 0,7 mm |
T1 |
TYPE OF CONNECTION (ON SUPPLY SIDE) T1 = plier - tube Ø4 |