text.skipToContent text.skipToNavigation
Series D4-VA

Series D4-VA

These solenoid valves integrate two indipendent 3/2-way functions in the same body.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

2x3/2-way solenoid valve - size 25

Connectors at the end of this section



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D43VA-CR-T 2x3/2 NC G3/8 - - 3,5 ÷ 10 1800 EV39
D43VA-CZR-T 2x3/2 NC G3/8 M5 3,5 ÷ 10 -0,7 ÷ 10 1800 EV71
D43VA-AR-T 2x3/2 NO G3/8 - - 3,5 ÷ 10 1800 EV41
D43VA-AZR-T 2x3/2 N0 G3/8 M5 3,5 ÷ 10 -0,7 ÷ 10 1800 EV72
D43VA-GR-T 1x3/2 NC + 1x3/2 NO G3/8 - - 3,5 ÷ 10 1800 EV43
D43VA-GZR-T 1x3/2 NC + 1x3/2 NO G3/8 M5 3,5 ÷ 10 -0,7 ÷ 10 1800 EV73


We think you are in United States.
Update your location?