5/3-way solenoid valve – size 25
Series D4-VA
CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
CO = Centres Open
CP = Centres Pressurized
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Function | Ports | Pilot supply | Pilot supply pressure (bar) | Operating pressure (bar) | Flow (Nl/min) | Symbol |
D43VA-VR-T | CC | G3/8 | - | - | 2,5 ÷ 10 | 1800 | EV28 |
D43VA-VZR-T | CC | G3/8 | M5 | 2,5 ÷ 10 | -0,9 ÷ 10 | 1800 | EV30 |
D43VA-KR-T | CO | G3/8 | - | - | 2,5 ÷ 10 | 1800 | EV32 |
D43VA-KZR-T | CO | G3/8 | M5 | 2,5 ÷ 10 | -0,9 ÷ 10 | 1800 | EV33 |
D43VA-NR-T | CP | G3/8 | - | - | 2,5 ÷ 10 | 1800 | EV36 |
D43VA-NZR-T | CP | G3/8 | M5 | 2,5 ÷ 10 | -0,9 ÷ 10 | 1800 | EV38 |