text.skipToContent text.skipToNavigation
Series D1-VA

Series D1-VA

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

2X3/2 -way pneumatically operated valve - size 10,5



Mod. Function Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1PVA-C0-T NC M7 M5 2,5 ÷ 10 -0,9 ÷ 10 250 VP11
D1PVA-A0-T NO M7 M5 2,5 ÷ 10 -0,9 ÷ 10 220 VP12
D1PVA-G0-T NC+NO M7 M5 2,5 ÷ 10 -0,9 ÷ 10 220 VP13


We think you are in United States.
Update your location?