Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
AS | X | 2 | 1 | W | 015 | G1 | 040 | 1 | 2 |
AS | SERIES |
X |
TYPE OF ACTUATOR X = metal actuator |
2 |
BODY MATERIAL 1 = 304 stainless steel (DN 100) 2 = 316 stainless steel (DN8 ÷ DN80) |
1 |
NUMBER OF WAYS - FUNCTIONS 0 = 2/2-way NO 1 = 2/2-way NC 3 = 2/2-way DA (Double Acting) |
W |
FLOW DIRECTION W = under the seat (anti-water hammer) Y = above the seat |
015 |
NOMINAL DIAMETER 008 = DN 8 010 = DN 10 015 = DN 15 020 = DN 20 025 = DN 25 032 = DN 32 040 = DN 40 050 = DN 50 065 = DN 65 080 = DN 80 100 = DN 100 - only for flanged version with NC and DA function and pressure under the seat |
G1 |
BODY CONNECTION G1 = BSP thread DIN 228-1 T1 = BSPT thread DIN 2999-1 N1 = NPT thread ASME B1.20.1 H7 = welding ends DIN 11850-2 / DIN 11866-A H8 = welding ends DIN 11850-3 K7 = tri-clamp ISO 2852 F2 = flange DIN 2543 |
040 |
ACTUATOR DIMENSION 040 = Ø40 mm 050 = Ø50 mm 063 = Ø63 mm 090 = Ø90 mm 125 = Ø125 mm |
1 |
ACTUATOR MATERIAL 1 = 304 stainless steel 8 = aluminium |
2 |
SEALS 2 = for standard temperatures -10 ÷ 180 °C 3 = for high temperatures 25 ÷ 220 °C |
OPTIONS = none PS1 = NPN type proximity switch - NO contact - 10 ÷ 30 V DC power supply PS2 = PNP type proximity switch - NC contact - 10 ÷ 30 V DC power supply PS3 = PNP type proximity switch - NO contact - 10 ÷ 30 V DC power supply PS4 = NPN type proximity switch - NC contact - 10 ÷ 30 V DC power supply PS5 = SCR type proximity switch - NO contact - 20 ÷ 250 V AC power supply PS6 = SCR type proximity switch - NC contact - 20 ÷ 250 V AC power supply SL1 = stroke limiter for Ø50 - Ø63 mm actuators SL2 = stroke limiter for Ø90 mm actuators PI1 = position indicator for Ø40 - Ø50 - Ø63 - Ø90 mm actuators PI2 = position indicator for Ø125 mm actuators |
Mod. | Function | dn | Ports | Orifice Ø (mm) | Kv (m³/h) | Differential pressure min ÷ max (bar) | Minimum piloting pressure (bar) | Actuator Ø (mm) | Actuator material |
ASX23-W008*-04012 | 2/2 DA | 8 | 1/4" | 13 | 2,2 | 0 ÷ 16 | 3 ÷ 4 | 40 | 304 stainless steel |
ASX23-W008*-05012 | 2/2 DA | 8 | 1/4" | 13 | 2,2 | 0 ÷ 16 | 3 ÷ 4 | 50 | 304 stainless steel |
ASX23-W010*-04012 | 2/2 DA | 10 | 3/8" | 13 | 3,9 | 0 ÷ 16 | 3 ÷ 4 | 40 | 304 stainless steel |
ASX23-W010*-05012 | 2/2 DA | 10 | 3/8" | 13 | 3,9 | 0 ÷ 16 | 3 ÷ 4 | 50 | 304 stainless steel |
ASX23-W015*-04012 | 2/2 DA | 15 | 1/2" | 13 | 4.3 | 0 ÷ 16 | 3 ÷ 4 | 40 | 304 stainless steel |
ASX23-W015*-05012 | 2/2 DA | 15 | 1/2" | 13 | 4,3 | 0 ÷ 16 | 3 ÷ 4 | 50 | 304 stainless steel |
ASX23-W020*-05012 | 2/2 DA | 20 | 3/4" | 18 | 7,6 | 0 ÷ 16 | 3 ÷ 4 | 50 | 304 stainless steel |
ASX23-W025*-05012 | 2/2 DA | 25 | 1" | 24 | 15,8 | 0 ÷ 16 | 3 ÷ 6,5 | 50 | 304 stainless steel |
ASX23-W025*-06312 | 2/2 DA | 25 | 1" | 24 | 15,8 | 0 ÷ 16 | 3 ÷ 5,5 | 63 | 304 stainless steel |
ASX23-W032*-06312 | 2/2 DA | 32 | 1 1/4" | 31 | 26 | 0 ÷ 16 | 3 ÷ 7 | 63 | 304 stainless steel |
ASX23-W032*-09012 | 2/2 DA | 32 | 1 1/4" | 31 | 26 | 0 ÷ 16 | 3 ÷ 4,5 | 90 | 304 stainless steel |
ASX23-W040*-06312 | 2/2 DA | 40 | 1 1/2" | 35 | 32 | 0 ÷ 12 | 3 ÷ 7,5 | 63 | 304 stainless steel |
ASX23-W040*-09012 | 2/2 DA | 40 | 1 1/2" | 35 | 32 | 0 ÷ 16 | 3 ÷ 5 | 90 | 304 stainless steel |
ASX23-W050*-06312 | 2/2 DA | 50 | 2" | 45 | 52 | 0 ÷ 4 | 3 ÷ 7,5 | 63 | 304 stainless steel |
ASX23-W050*-09012 | 2/2 DA | 50 | 2" | 45 | 52 | 0 ÷ 16 | 3 ÷ 6 | 90 | 304 stainless steel |
ASX23-W050*-12582 | 2/2 DA | 50 | 2" | 45 | 52 | 0 ÷ 16 | 3 ÷ 4 | 125 | Aluminium |
ASX23-W065*-09012 | 2/2 DA | 65 | 2 1/2" | 61 | 83,2 | 0 ÷ 10 | 3 ÷ 7,5 | 90 | 304 stainless steel |
ASX23-W065*-12582 | 2/2 DA | 65 | 2 1/2" | 61 | 83,2 | 0 ÷ 16 | 3 ÷ 6 | 125 | Aluminium |
ASX23-W080*-12582 | 2/2 DA | 80 | 3" | 80 | 119 | 0 ÷ 10 | 3 ÷ 7 | 125 | Aluminium |
ASX13-W100F2-12582 | 2/2 DA | 100 | 4" | 90 | 132 | 0 ÷ 8 | 3 ÷ 7,5 | 125 | Aluminium |
* to complete the code add BODY CONNECTION.