Electro-pneumatic valve, sol. P / W, outlets on sub-base - size 16
Series EN
5/3-way
CC = Centres Closed
CO = Centres Open
CP = Centres in Pressure
CC = Centres Closed
CO = Centres Open
CP = Centres in Pressure
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Led connector - 125-601
Connector - 125-800
Connector 2-mt. cable - 125-501-2
Connectors - 125-571-3
In-line connector 24dc 2mt. - 125-503-2
Connector in line 24dc 5mt. - 125-503-5
In-line connector v-ac 2mt. - 125-903-2
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
EN | 5 | 3 | 1 | - | 11 | - | PN3 |
EN | SERIES |
5 |
FUNCTION 5 = 5/2 6 = 5/3 Centre Closed 7 = 5/3 Centre Open 8 = 5/3 Pressure Centre |
3 |
SIZE 3 = size 16 5 = size 19 |
1 |
BODY TYPE 1 = body with threaded plate |
11 |
ACTUATION 11 = electro-pneumatic, bistable 16 = electro-pneumatic, monostable 33 = pneumatic bistable 36 = pneumatic monostable E11 = electro-pneumatic, bistable with external servo-pilot supply E16 = electro-pneumatic, monostable with external servo-pilot supply |
PN3 |
TYPE OF SOLENOID PN3 = 24V DC - 1W P13 = 24V DC - 1W PN4 = 48V DC - 2W PN6 = 110V DC - 2W PN7 = 230V - 2W P53 = 24V DC - 2W P54 = 48V DC - 2W P56 = 110V DC - 2W W53 = 24V DC - 2W W54 = 48V DC - 2W In case of applications with alternate current, use a bridge rectifier connector. |
Mod. | A | Operating pressure (bar) | Flow (Nl/min) | Symbol |
EN630-11-P.. | 9,4 | 3 ÷ 10 | 610 | EV28 |
EN730-11-P.. | 9,4 | 3 ÷ 10 | 610 | EV32 |
EN830-11-P.. | 9,4 | 3 ÷ 10 | 610 | EV36 |
EN630-11-W.. | 8 | 3 ÷ 10 | 610 | EV28 |
EN730-11-W.. | 8 | 3 ÷ 10 | 610 | EV32 |
EN830-11-W.. | 8 | 3 ÷ 10 | 610 | EV36 |
1-8/8 results