Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLES of SINGLE VALVE (spare part) and TERMINALS (accessories)
FP2V-MQR | F | P | 2 | V | - | M | Q | R | FA2T-S | F | A | 2 | T | - | S |
CODING EXAMPLE OF A SINGLE SOLENOID VALVE |
CODING EXAMPLE OF INTERMEDIATE PLATES |
||
FP2V-MQR | FP2V-WQ | ||
F | Series | F | Series |
P |
Type: P = pneumatic |
P |
Type: P = pneumatic |
2 |
Size: 1 = 12 mm 2 = 14 mm |
2 |
Size: 1 = 12 mm 2 = 14 mm |
V | Solenoid valve or additional plate | V | Solenoid valve or additional plate |
M |
Type of function: M = 5/2 monostable D = 5/2 monostable with bistable board B = 5/2 bistable C = 2 x 3/2 NC A = 2 x 3/2 NO G = 3/2 NC + 3/2 NO E = 2 x 2/2 NC F = 2 x 2/2 NO I = 2/2 NC + 2/2 NO V = 5/3 CC |
W |
Type of function: L = free position W = free position with bistable board Z = free position with monostable board X = supplementary power supply and exhaust T = separated power supply and exhaust U = separated power supply and supplementary exhaust K = supplementary power supply and separated exhaust |
Q |
Cartridges for solenoid valves: Q = Ø4 R = Ø6 S = Ø8 (not for Size 1) |
Q |
Cartridges for plates: Q = Ø4 R = Ø6 S = Ø8 (not for Size 1) L = free position (no cartridges) W = free position with bistable board (no cartridges) Z = free position with monostable board (no cartridges) |
R |
Type of manual override: R = push and turn (bistable) P = pressure (monostable) |
||
|
|||
CODING EXAMPLE OF A LEFT TERMINAL |
CODING EXAMPLE OF A RIGHT TERMINAL |
||
FA2T-S | FA2T-AR | ||
F | Series | F | Series |
A | Accessory | A | Accessory |
2 |
Size: 1 = 12 mm 2 = 14 mm |
2 |
Size: 1 = 12 mm 2 = 14 mm |
T |
Type of accessory: T = terminal |
T |
Type of accessory: T = terminal |
S |
Cartridges: = no cartridge S = Ø8 T = Ø10 |
A |
Type of servo-pilot: A = internal B = external |
R |
Cartridges: R = Ø6 |
Initial subnet module Mod. ME3-0000-SL
This module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices.
Every subnet can have an extension of maximum 100 metres, with a maximum of 8 interruptions. Up to maximum 5 initial modules can be connected, one aside another or along the subnet in order to create a tree structure, in series or both, in order to optimize the length of the cables and the topology of the subnet in different applications. The module is equipped with the Bus-OUT connection only of subnet type M12 D 4 pin female.
Mod. | Coding reference | Bus-OUT connection | Max number of modules for subnet | Max extension of subnet per module |
ME3-0000-SL | S | M12D 4 pin female | 5 | 100 m |
1-16/25 results