text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Triple Banjo Stem

Assembled with adjustable fittings Mod. 6610
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 1631 03



Mod. A H L SW Weight [g]
1631 03-1/8 G1/8 6 59 14 24
1631 03-1/4 G1/4 8 61,5 17 42
1631 03-3/8 G3/8 8 62 19 62


We think you are in United States.
Update your location?