text.skipToContent text.skipToNavigation

6512 6-1/8-M

Full screen
Your configuration

Fittings Mod. 6512 Micro

★ = with gasket
● = with O-Ring
Y = compatible with Camozzi Y Series valve islands



Mod. A D F H L SW1 Weight [g]
6512 6-1/8-M 6 G1/8 11.2 5 14 4 7 ●, Y


We think you are in United States.
Update your location?