text.skipToContent text.skipToNavigation

6550 10

Full screen
Your configuration

Fittings Mod. 6550



Mod. A C F M SW Weight [g]
6550 10 10 5.8 16.5 26 13 30


We think you are in United States.
Update your location?