text.skipToContent text.skipToNavigation

6580 4

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 4 4 8.4 9 29 14 5 2.2 1.6 11


We think you are in United States.
Update your location?