text.skipToContent text.skipToNavigation

S6500 8-1/8

Full screen
Your configuration

Fittings Mod. S6500



Mod. A D C E F H M SW Weight [g]
S6500 8-1/8 8 R1/8 5 10.5 14.2 6.5 22.5 11 18


We think you are in United States.
Update your location?