Mod. | B | D | E | L1 | L2 | SW | Ports | Medium inlet flow rate 1 > 2 [flow at 6 bar, ∆P 1 bar] (Nl/min) | Medium exhaust flow rate 2 > 3 [flow at 6 bar, ∆P 1 bar] (Nl/min) | Min. operating pressure (bar) | Max working pressure (bar) |
VSC 588-1/8 | 1/8 | 28 | 17.5 | 36.5 | 25 | 14 | G1/8 | 630 | 940 | 0.5 | 12 |
VSC 544-1/4 | 1/4 | 33 | 20.5 | 42 | 28.5 | 17 | G1/4 | 860 | 1600 | 0.3 | 12 |
VSC 522-1/2 | 1/2 | 43 | 27 | 57.5 | 39.5 | 24 | G1/2 | 4700 | 6250 | 0.2 | 12 |