text.skipToContent text.skipToNavigation

126-701

Full screen
Your configuration

Connectors Mod. 126 industrial std. 8 mm



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
126-701 connector, varistor + Led transparent 24 V AC/DC - PG7 0.3 Nm
1 = 90° adjustable connector

Connectors Mod. 126 industrial std. 8 mm

For Mod. VEC-20 and VEC-25



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
126-550-1 moulded cable, without electronics black - 1000 mm - 0.3 Nm
126-800 connector, without electronics black - - PG7 0.3 Nm
126-701 connector, varistor + Led transparent 24 V AC/DC - PG7 0.3 Nm
1 = 90° adjustable connector

Connectors Mod. 126 industrial std. 8 mm



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
126-550-1 moulded cable, without electronics black - 1000 mm - 0.3 Nm
126-800 connector, without electronics black - - PG7 0.3 Nm
126-701 connector, varistor + Led transparent 24 V AC/DC - PG7 0.3 Nm
1 = 90° adjustable connector

Connectors Mod. 126 industrial std. 8 mm



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
126-550-1 moulded cable, without electronics black - 1000 mm - 0.3 Nm
126-800 connector, without electronics black - - PG7 0.3 Nm
126-701 connector, varistor + Led transparent 24 V AC/DC - PG7 0.3 Nm
1 = 90° adjustable connector

We think you are in United States.
Update your location?