text.skipToContent text.skipToNavigation

X6522 6-1/4

Full screen
Your configuration

Fittings Mod. X6522



A C D E F G H M SW SW1 Weight [g] Package
4 4,3 G1/8 15,3 10 15 6,5 16,8 12 14 22 10
4 4,3 G1/4 15,7 10 18,5 9 16,8 12 17 25 10
6 8,8 G1/8 15,3 11,9 15 6,5 22,3 12 14 26 10
6 5,8 G1/4 18,7 13 18,5 9 19,3 14 17 40 10
8 9,4 G1/8 19,5 15 15 6,5 25,5 14 14 43 10
8 9,4 G1/4 18,7 15 18,5 9 25,5 14 17 46 10
10 10,7 G1/4 19,5 17,4 18,5 9 27,9 17 17 59 10
10 10,7 G3/8 20,4 17,4 24 9 27,9 17 22 72 10
12 9,5 G1/4 20 20 18,5 9 28,5 17 17 63 10
12 9,5 G3/8 20,4 20 24 9 28,5 17 22 73 10
12 9,5 G1/2 20,4 20 30 9,5 28,5 17 27 83 10


We think you are in United States.
Update your location?