Activated carbon filters
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
Modular
Bowl with technopolymer cover and bayonet-type mounting
MX is the new series of air treatment components realized by Camozzi, characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
Active carbon filter - MX2-1/2-FCA
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular, compact with activated carbon filtering element |
Materials | See TABLE OF MATERIALS |
Ports | MX2: G3/8 - G1/2 - G3/4 MX3: G3/4 - G1 |
Mounting | Vertical in-line wall-mounting (by means of clamps) |
Operating temperature | 10°C ÷ 40°C (T max = 60°C) |
Quality of delivered air according to ISO 8573-1:2010 | Class 1.7.1 |
Draining of condensate | No draining |
Operating pressure | 0,3 ÷ 16 bar |
Nominal flow | See FLOW DIAGRAMS |
Filtering element | Actived carbon |
Residual oil content | < 0,003 mg/m³ |
Fluid | Compressed air |
Pre-filtering | It is recommended to use a filter with residual oil of 0,01mg/m³ |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | - | 1/2 | - | FCA | 1 | - | LH |
MX | SERIES |
2 |
SIZE 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
1/2 |
PORT 1/2 = G1/2 3/4 = G3/4 1 = G1 |
FCA | ACTIVATED CARBON FILTER |
1 |
VISUAL BLOCKAGE INDICATOR = not present 1 = present |
LH |
FLOW DIRECTION = from left to right (standard) LH = from right to left |